ETHERLINE® ACCESS
Industrial network solutions for your Smart Factory
In times of Industry 4.0, Smart Factory and networked communication systems, the need for data and the requirements for data transmission are constantly growing. The efficient and reliable communication between machines and systems in production is an important success criterion for the competitiveness of smart factory buildings. Therefore, the requirements for connection solutions in production are very demanding. As a result, Ethernet, which has already become a standard in office environments, is also becoming increasingly important in industrial environments.
All networks must be able to cope with high data volumes even in harsh industrial environments and at the same time withstand external influences. In addition to reliable data transport through connectors, data cables and the corresponding accessories, the active components must also be perfectly matched to the system solutions - in the end, they determine the performance of the networks by bringing the large data volumes quickly and completely to the right destination.
When it comes to industrial communication, all components must be coordinated and fit together perfectly. As we incorporate products into our customers’ automation processes, we are constantly asked to supply innovative ideas to solve important future-oriented challenges. Therefore, we offer our customers a wide array of components and system solutions for factory, building and process automation. Our data communication solutions include complete cabling and connectivity systems for integrated networking at the sensor/actuator and control level right through to the inventory management system.
This is why we supply the right network switches for your Industrial Ethernet system under the ETHERLINE® ACCESS brand. With even simpler installation, high transmission rates in large temperature ranges and under harsh operating conditions can guarantee consistent quality.
Overview of the products
- NAT Router with firewall function
- PROFINET® Switches in flat design
- Unmanaged switches in flat design
- Managed switches
- Unmanaged switches
The features and advantages of the products at a glance
- High availability - redundant energy supply
- High availability - Ring topologies
- Maintenance-free - fanless
- Robust metal housing and top hat rail mounting
NAT Router with firewall functions
Features
- NAT (Basic NAT, NAPT) and port forwarding
- Integrated firewall function
- RJ45 Ports: 10/100BaseT(X)
- Temperature range: -40 °C to 75 °C
- Voltage range: 18 - 30 VDC
- UL 61010
Benefits
- Compact design with high port density
- Reduced installation effort in existing networks
- Simple configuration via web interface
- Space-saving and industrial DIN rail mounting
Product

Downloads
PROFINET® Switches in flat design
Features
- PROFINET® switches with 4, 8 and 16 ports
- PROFINET® Conformance Class B
- Prioritization of PROFINET® telegrams
- Neighbourhood detection LLDP
- RJ45 Ports: 10/100BaseT(X)
- Temperature range: -40 °C to 75 °C
- Operating voltage: 18 - 30 VDC
- UL 61010
Benefits
- Compact design with high port density
- Simple configuration via web interface
- Space-saving and industrial DIN rail mounting
Products

Downloads
- PROFINET GSDML files
- PROFINET 4 port Switch- latest Firmware
- PROFINET 8 port Switch- latest Firmware
- PROFINET 16 port Switch- latest Firmware
- Manual
- Quick Start Guide DE
- Quick Start Guide EN
Unmanaged Switches in flat design
Features
- Switches with 5, 8 and 16 ports
- RJ45 Ports: 10/100BaseT(X)
- Temperature range: -25 °C to 60 °C
- Voltage range: 18 - 30 VDC
- UL 61010
Benefits
- Compact design with high port density
- PROFINET® supporting device
- Space-saving and industrial DIN rail mounting
Products

Downloads
- instruction leaflet unmanaged Ethernet Switch 5 Port
- instruction leaflet unmanaged Ethernet Switch 8 Port
- instruction leaflet unmanaged Ethernet Switch 16 Port
Managed Switches
Features
- Switches with 6 and 8 RJ45 ports, 10/100 BaseT(X)
- Switches with 8 RJ45 ports and 2 SFP ports 10/100/1000 BaseT(X)
- Packet Buffer Size: 1 Mbit
- Redundant power supply: 24 VDC
- Supported protocols: HTTP, Telnet, EtherNet/IP, Modbus/TCP, IPv6, and many more
- Temperature range: -40 °C to 75 °C
- UL 61010
- Shock: IEC 60068-2-27
- Free fall: IEC 60068-2-32
- Vibration: IEC 60068-2-6
Benefits
- Most flexible and globally available solutions from a single source
Products
Downloads
- Hardware Installation Manual (HIM) für ETHERLINE ACCESS M06T-2GEN / M08T-2GEN / M08T02SFP / M08T02GSFP
- Manual
Unmanaged Switches
Features
- Switches with 5, 8 and 16 ports
- RJ45 Ports: 10/100 Base T(X)
- RJ45 Ports: 10/100/1000 Base T(X)
- Packet Buffer Size: 1Mbit
- Broadcast storm protection
- Redundant power supply:24 VDC
- Temperature range: -10 °C to 60 °C
- UL 61010
- Shock: IEC 60068-2-27
- Free fall: IEC60068-2-32
- Vibration: IEC 60068-2-6
Benefits
- Most flexible and globally available solutions from a single source
Products

Downloads
- Hardware Installation Manual (HIM) für ETHERLINE ACCESS U05T-2GEN / U08T-2GEN