Rolling Stock
Connection solutions for railway technology from LAPP

The right solution for your needs: power supply, control functions and data transmission for rolling stock
Increasing urbanisation and progressive digitalisation are constantly placing new demands on railway technology. The demand for transport systems is growing with increasing population density. And with it the expectations for safety and reliability of rail transport. Cables and wires for railways must comply with special safety regulations and fulfil functions in order to be approved for rail vehicles. With the extensive portfolio for railway technology from LAPP, you receive tested and certified system solutions from a single source.
New product autumn 2021
ÖLFLEX® TRAIN 4 GKW-C
For maximum safety in the event of a fire: Our halogen-free electron beam cross-linked power cable is suitable for a wide range of applications with high nominal voltage in rail vehicles. The copper braiding provides ideal protection against electromagnetic interference. You can choose from 16 different conductor cross-sections up to 300 mm2.
Here you can find the product detail page.
New product spring 2021
ÖLFLEX® TRAIN 331 600V
Your wish was our command: Our single-core for rolling stock is now also available in the dimensions 0.5 and 0.75 mm² as well as additional colors (BN, GN, YE, WH, GY, OG, VT). All articles are classified according to DIN EN 45545-2 and are also perfectly suitable for your application due to the high-quality electron beam cross-linked insulating materials.
Here you can find the product detail page.