Populated Cable Chain

LAPP Systems specialises in custom populated cable chains and assemblies for use in the automation control and drive industries.

Research and collaboration with the major drive manufacturers has led to the development of connector fitted cable assemblies for use with servo and VFD systems.

These cable assemblies are custom designed by LAPP’s team of cable experts to meet the unique demands of each application, from high flex to stationary. Custom cable carrier systems are also used in robotic and automation control applications, and feature ease of use and substantial time and cost savings, because material management and installation functions are performed by LAPP. As a result, system failures and downtime often caused by improper installation of products is eliminated, insuring longer life and reliability in even the most demanding applications.

Additional benefits include factory testing, a performance warranty on the entire system, and fast delivery times.

DESIGN PROCESS (STEPS)

  • Initial request list of requirements
  • Initial design
  • Review design
  • CAD drawing
  • Approval for drawing

 WHAT CAN BE INCLUDED

  • Cables
  • Connectors
  • Hoses

 WHY USE LAPP

  • Overall cost savings
  • Longer flexing life and reliability
  • Custom design for each application
  • Performance warranty
  • Assemblies by the experts in cable/connector design

Contact us for further information and assistance.

Populated Cable Chain