Spiral cables
Premium quality spiral cables
When producing spiral cables, LAPP has developed wealth of expertise servicing customer needs for years. Flexibility and durability are key factors for applications requiring long-term high performance. It is also crucial to have the appropriate insulation and the right conductor material. With LAPP, your spiral cables are definitely in safe hands.

Features:
- PUR or rubber outer sheath to withstand high mechanical stress
- Extension lengths of up to 3.5x the unextended spiral length
- High restoring force
- Various cable cross sections from 0.7 to 2.5 mm2
- Unextended lengths of > 2.0 m are customizable