FLEXIMARK® Thermoprint A4+M/300
Our new labelling printing system for thermal transfer and thermal direct printing is available: FLEXIMARK® Thermoprint A4+M/300
A label printer with middle guidance is suitable ideally for printing on various materials like cardboard, different plastics or heat shrink sleeves.
Our FLEXIMARK® Thermoprint A4+M/300 is uncompromisingly on continuous operation and appropriate for high printing pressures. The thermal transfer printing is used in a broad area of application. Each specific customer requirement is converted with the extensive periphery and software.
The printer is delivered in combination with the FLEXIMARK® software 10, 0. The software is pre-defined for all FLEXIMARK® labels; this facilitates the production of the label layout.
Suitable accessories
- Perforation cutter PCU4/2,5
- Ribbons
Suitable labels:
- FLEXIPRINT TF Single core marking
- TCK Labels for cable marking
- FLEXIMARK® Heat shrinkable products
With inquiry also a standard-led printer is available.
- Operation manual A4 M
- Operation manual PCU
- Configuration manual
- Feed Path Scheme ribbon and material
- Service manual
- Data Sheet FLEXIMARK® Thermoprint A4 /300
- Data Sheet FLEXIMARK® Thermoprint A4+M /300
- Data Sheet Perforation cutter
- Data Sheet Ribbon R71 83259604
- Data Sheet Ribbon R71 83259609