Lapp Kabel and aucos ELEKTROCAD

As an example of modern Windows software with an object-orientated database structure and intuitive Windows functions, ELEKTROCAD is very easy to learn and to use.

ELEKTROCAD is available in four editions - Basic, Standard, Standard Plus and Professional - as well as with an additional module for the electronic installation of all planning tasks in the electrical trade. As such, ELEKTROCAD can offer the most appropriate CAE solution for all fields of application and for any size of business, at a unique price and in a very cost-effective manner. ELEKTROCAD loads cable types and colour codes into the material database, as well as other information such as cable types, wire cross sections, wire markings, etc. The user accesses this information during project planning and ELEKTROCAD automatically creates cable lists with all cable information and data on the connected components.

Lapp Cables has made the current catalogue data available for download, which can then be imported into the ELEKTROCAD material database by way of a database import.

service downloadcenter ecad elektrocad

Advantages – benefits for you:

  • Direct access to current production information from Lapp Cables.
  • Saves time and money through avoiding the need to manually enter data.
  • Efficient engineering which avoids duplicated data administration.
     
elektrocad thumbTechnical information for aucos ELEKTROCAD
(ZIP 943 KB)
Produkt information in .xls format (Excel) for import into aucos ELEKTROCAD.