Fieldbus Assemblies

When connecting sensors and actuators with the control system (PLC) via a fieldbus, pre-assembled cables can offer significant benefits. Especially in moving applications such as cable chains, where many aspects have to be considered, it is helpful if the cable required for signal transmission is available with pre-installed connectors, simplifying the installation. The design and materials of the cable and the connectors must be selected in such a way that even continuously moving applications do not suffer from problems during data transmission.

LAPP therefore offers its cable assemblies with a robust and halogen-free PUR outer sheath, able to withstand high mechanical stress, is insensitive to mineral oil-based lubricants and is chemically resistant in many cases, making it particularly suitable for moving machine parts.

Fieldbus assemblies from the standard product range

We offer various cable and connector combinations for the bus systems CAN/DeviceNET and PROFIBUS® DP.

Your benefits at a glance:

  1. Easier handling and time savings due to Plug & Play when using cables assembled on both sides.
  2. Easy integration into the machine concept due to compact measurements.
  3. Ideal protection against electromagnetic interference through double shielding made of aluminium-covered foil and copper braided shielding with high optical coverage (SF/UTP).
  4. Shielded connectors conducting compensating currents via knurled screw connection.
  5. Connectors with integrated vibration protection are insensitive to shock and vibration.

Pre-assembled fieldbus for the PROFIBUS®-DP network (BUS DP), with or without open cable end
 

UNITRONIC® BUS PB M12-M12

Features

  • For short transmission distances from 0.2 m to 20 m
  • Available with straight M12 connectors or angled M12 connectors (for space-saving cable outlet)
UNITRONIC BUS PB M12 M12

UNITRONIC® BUS PB M12 (one open cable end)

Features

  • For flexibly determining the cable length and free choice of the connector
  • For short transmission distances from 2 m to 10 m
  • Available with straight M12 connector or angled M12 connector for space-saving cable outlet
UNITRONIC BUS PB M12

Pre-assembled fieldbus cables for CAN/DeviceNET based networks (BUS CAN), with or without open cable end
 

UNITRONIC® BUS CAN M12-M12

Features

  • For short transmission distances from 0.3 m to 10 m
  • Available with straight M12 connectors
UNITRONIC BUS CAN M12-M12

UNITRONIC® BUS CAN M12 (one open cable end)

Features

  • For flexibly determining the cable length and free choice of the connector
  • For short transmission distances from 2 m to 10 m
  • Available with straight M12 connector or angled M12 connector (for space-saving cable outlet)
UNITRONIC BUS CAN M12

Suitable connectors for fieldbus assemblies with one open cable end

If a cable is only assembled on one side, the cable length and second connector can be flexibly chosen during assembly. Do you want to complete such a cable with a suitable connector? 

Pre-assembled fieldbus cables according to your specification

With ÖLFLEX® CONNECT DATA, LAPP also offers you application-specific fieldbus assemblies. For this purpose, you can choose the most suitable bus cable from the extensive UNITRONIC® product range, to be equipped with connectors according to your specifications and requirements. The use of factory-assembled fieldbus cordsets can greatly simplify installation and maintenance in industrial applications.

LAPP can also become your specialised partner for individual fieldbus assemblies.

Your benefits at a glance:

  1. No financial investment for own production capabilities.
  2. Lower operating expenses thanks to a leaner supplier base.
  3. Lower stock levels thanks to complete assemblies.
  4. Highest functional reliability.

Save your resources and benefit from our expertise.

Would you like to consult about a customised special production?