e-Shop

FLEXIMARK® Marking system software

FLEXIMARK® Marking system software FLEXIMARK® Software 10.0 is the new updated software version for creating and printing you own marking.

 

FLEXIMARK® Marking systems are predefined in FLEXIMARK® Software 10.0 and maskes it easy to create and print labels, tags signs etc. Choose the type of label or tag that you want to print. The editing guide helps you through to the desired result, easy and with great freedom of choice.

 

FLEXIMARK® Software 10.0 exploits the potential of Microsoft® Windows and therefore makes it possible to use its applications and benefits.

 

Features with FLEXIMARK® Software 10.0

  • Menu and help functions
  • User manual
  • Guide for label selection
  • Import options from Microsoft® Windows applications (tables, clip art, etc.)
  • Microsoft® Windows fonts and sizes
  • Zoom 25-800%
  • Label preview function
  • Ability to create number ranges
  • Drawing ability of graphic elements
  • Barcode management
  • Storage of labels and texts into a project

System Requerements

Operating System  Minimum Windows 2000
Memory Minimum 20MB of free memory
Graphics Minimum VGA
Printer Laser, Thermal transfer
Language English, German, French, Swedish
Copyright Fleximark AB, Sweden

FLEXIMARK® Software is available in two versions. Within the light version you can print all FLEXIMARK® Labels and sign with your text input or number sequences. Within the trial version you can print FLEXIMARK® Labels and signs with both text and pictures, use barcodes, import data from CAD-systems, create new labels.