Production & logistics

Images from our production and logistics departments for editorial publications about the Lapp Group.

Tip:
To save graphics formats that your browser can display directly (JPG, TIF, GIF etc.), right click and use the “Save Target As” function.

     
Unwinder
(JPG 441 KB )
Unwinding plant in Forbach. Plant for producing strands with a cross section of 0.5 to 10 mm2.
Braiding machine
(JPG 1 MB )
Braiding machine for winding cables with a steel or copper frame.
Copper rollers
(JPG 1 MB )
Copper cages are available for processing in the wire drawing shop.
Packing centre
(JPG 637 KB )
Cable drums ready for dispatch.
Assembly machine
(JPG 462 KB )
Fully-automatic assembly of SKINTOP® cable glands.
Warehouse and picking system
(JPG 2 MB )
Highly dynamic warehouse and picking system in Lapp logistics centre 1 in Stuttgart-Vaihingen.