ÖLFLEX® SERVO FD 796 CP

Seven in One

The new ÖLFLEX® SERVO FD 796 CP motor cable is being launched with the tag line "Seven in One". With good reason: The new premium cable can replace seven servo motor cables at once, offering users a whole range of additional benefits. It establishes the Stuttgart-based Lapp Group firmly in the Champions League of international servo cable manufacturers. The innovative ÖLFLEX® SERVO FD 796 CP will be presented for the first time at the SPS/IPC/DRIVES 2011 trade fair (Hall 6, Stand 350).

At one glance - …796 CP - it excels!

ÖLFLEX® SERVO FD … <discontinued products> ...755 CP, ...755 CP
DESINA, ...781 CP, ...785
CP, ...785 CP DESINA,
...790 CP, ...795 CP
ÖLFLEX® SERVO FD … <substitute> ...796 CP
Product Features
Nominal Voltage 0,6/ 1kVAC for Power Cores and for Control/Actuation Pairs also. x
Enlarged Cross-sections for Control/Actuation Pairs x
Low Capacitance Core Insulation x
UL/CSA AWM Certification for North America x
VDE Registration/Certification* x
Polyurethan Jacket x
Overall braided Screen x
Hi.Dyn. Performance x
For Cable Track Travel up to 100 meters x
Low Temperature Flexibility x
Halogenfree x
Flame retardant x
Oil resistant x
*presumably since Dec., 2011