EPIC® and FLEXIMARK® ULTRA

A strong team for harsh environments
EPIC® ULTRA is the new rectangular connector housing from Lapp that is highly resistant to scratches, impact and corrosion. This innovative product, presented to the public for the first time at Hanover Fair 2011, combines a compact, modern design with superb product features.
Highly resistant to external influences, it is ideal for use in offshore wind turbines or biogas power plants. Together with the FLEXIMARK® ULTRA cable marking system, the application can be safely labelled on a permanent basis. EPIC® and FLEXIMARK® ULTRA – Perfect for use anywhere harsh operating conditions prevail!
The advantages to ULTRA at a glance:
- Interference-free thanks to perfect EMC shielding
- Long-life thanks to high corrosion resistance
- Quick assembly, as well as optimum sealing and strain relief thanks to integrated SKINTOP® cable gland
- Easy handling with a newly designed bracket
- High-quality, environmentally resistant FLEXIMARK® ULTRA labelling system
- Easily combined with all existing Lapp components